Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXQ6A-20ZK
Part Number
|
---|
MXQ6A-20ZK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
380.74 € | 1 | 26 Days | L-Shaped Table Type | 20 | [Aluminum] Aluminum | 0.05~0.8 | 0.6 | 74 | 6 | General Purpose | [Rolling Guide] Linear guide type | 32 | 23 | M screw | Dual-end metal stoppers | None | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None |
Loading...
This page is Air Slide Table, Both Sides Piping Type, MXQ□A Series, part number MXQ6A-20ZK.
You can find the detail information about specifications and dimensions on part number MXQ6A-20ZK.
Configure
Basic Attributes
Table Material
Guide
Auto Switch
Custom-made Specifications
Model
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Port Screw Type
Adjuster Option
Specifications
Lead Wire Length(m)
Number of Switches
End Block
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXQ12A-100Z-M9NL |
MXQ12A-100Z-M9PL |
MXQ12A-100Z1 |
MXQ6A-20ZL |
MXQ6A-20ZN |
MXQ6A-20ZP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
660.60 € | 1 | 26 Days | L-Shaped Table Type | 100 | [Aluminum] Aluminum | 1~4.9 | 2 | 199 | 12 | General Purpose | [Rolling Guide] Linear guide type | 40 | 27 | M screw | No adjuster | None | - | Magnet built-in | M9N | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
660.60 € | 1 | 26 Days | L-Shaped Table Type | 100 | [Aluminum] Aluminum | 1~4.9 | 2 | 199 | 12 | General Purpose | [Rolling Guide] Linear guide type | 40 | 27 | M screw | No adjuster | None | - | Magnet built-in | M9P | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
670.69 € | 1 | 26 Days | L-Shaped Table Type | 100 | [Aluminum] Aluminum | 1~4.9 | 2 | 199 | 12 | General Purpose | [Rolling Guide] Linear guide type | 40 | 27 | M screw | No adjuster | Buffer | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
347.00 € | 1 | 26 Days | L-Shaped Table Type | 20 | [Aluminum] Aluminum | 0.05~0.8 | 0.6 | 74 | 6 | General Purpose | [Rolling Guide] Linear guide type | 32 | 23 | M screw | Forward-end metal stopper | None | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
309.74 € | 1 | 26 Days | L-Shaped Table Type | 20 | [Aluminum] Aluminum | 0.05~0.8 | 0.6 | 65 | 6 | General Purpose | [Rolling Guide] Linear guide type | 32 | 23 | M screw | Without Adjuster (Overall length shortened type) | None | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
343.48 € | 1 | 26 Days | L-Shaped Table Type | 20 | [Aluminum] Aluminum | 0.05~0.8 | 0.6 | 74 | 6 | General Purpose | [Rolling Guide] Linear guide type | 32 | 23 | M screw | Rubber Stopper (Overall length shortened type) | None | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None |