Air Slide Table, Both Sides Piping Type, MXQ□A Series (Part Numbers - CAD Download)

Air Slide Table, Both Sides Piping Type, MXQ□A Series
An air slide table made by SMC
[Features]
· Improved allowable kinetic energy.
· A table shaped in consideration of functionality and maintenance.
· Mounting is the same as the conventional product, the MXQ series.
· A wide range of stroke adjusters (option).
· "Overall length shortened type" table available.
· Overall height is reduced by 10% compared to the conventional product.
· 22% weight reduction.
· Piping / auto switch mounting grooves provided on both sides.

(i)Remark

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MXQ6A-20Z-M9PL

Part Number
MXQ6A-20Z-M9PL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Usage Environment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Port Screw Type Adjuster Option Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

381.06 €

1 26 Days L-Shaped Table Type20[Aluminum] Aluminum0.05~0.80.6746General Purpose[Rolling Guide] Linear guide type3223M screwNo adjusterNone-Magnet built-inM9P3None2 pcs.0.15 to 0.7None

Loading...

  1. 1

This page is Air Slide Table, Both Sides Piping Type, MXQ□A Series, part number MXQ6A-20Z-M9PL.
You can find the detail information about specifications and dimensions on part number MXQ6A-20Z-M9PL.

Variation of this product

Part Number
MXQ12A-100Z-M9NL
MXQ12A-100Z-M9PL
MXQ12A-100Z1
MXQ6A-20Z1
MXQ6A-20Z1-M9B
MXQ6A-20Z2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Usage Environment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Port Screw Type Adjuster Option Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

660.60 €

1 26 Days L-Shaped Table Type100[Aluminum] Aluminum1~4.9219912General Purpose[Rolling Guide] Linear guide type4027M screwNo adjusterNone-Magnet built-inM9N3None2 pcs.0.15 to 0.7None

660.60 €

1 26 Days L-Shaped Table Type100[Aluminum] Aluminum1~4.9219912General Purpose[Rolling Guide] Linear guide type4027M screwNo adjusterNone-Magnet built-inM9P3None2 pcs.0.15 to 0.7None

670.69 €

1 26 Days L-Shaped Table Type100[Aluminum] Aluminum1~4.9219912General Purpose[Rolling Guide] Linear guide type4027M screwNo adjusterBuffer-Magnet built-inNone-None-0.15 to 0.7None

381.85 €

1 26 Days L-Shaped Table Type20[Aluminum] Aluminum0.05~0.80.6746General Purpose[Rolling Guide] Linear guide type3223M screwNo adjusterBuffer-Magnet built-inNone-None-0.15 to 0.7None

443.89 €

1 26 Days L-Shaped Table Type20[Aluminum] Aluminum0.05~0.80.6746General Purpose[Rolling Guide] Linear guide type3223M screwNo adjusterBuffer-Magnet built-inM9B0.5None2 pcs.0.15 to 0.7None

419.06 €

1 26 Days L-Shaped Table Type20[Aluminum] Aluminum0.05~0.80.6746General Purpose[Rolling Guide] Linear guide type3223M screwNo adjusterEnd Lock-Magnet built-inNone-None-0.35 to 0.7None

Tech Support