Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXJ4-10CTN
Model | MXJ4 | MXJ6 | MXJ8 |
---|---|---|---|
Bore size (mm) | 4.5 | 6 | 8 |
Piping port size | M3 x 0.5 | ||
Fluid | Air | ||
Action | Double acting | ||
Operating pressure | 0.15 to 0.7 MPa | ||
Proof pressure | 1.05 MPa | ||
Ambient and fluid temperature | -10 to 60℃ | ||
Operating speed range (Average operating speed) Note) | 50 to 500 mm/s (Metal stopper: 50 to 200 mm/s) | ||
Cushion | Rubber bumper (Metal stopper: Without cushion) | ||
Lubrication | Non-lube | ||
Stroke adjusting range (metal stopper) | Both ends each 0 to 5 mm | ||
Auto switch | Reed auto switch (2-wire, 3-wire) Solid state auto switch (2-wire, 3-wire) 2-color indicator solid state auto switch (2-wire, 3-wire) | ||
Stroke length tolerance | 0 to +1 mm |
Model | Standard stroke (mm) |
---|---|
MXJ4 | 5, 10 |
MXJ6 | 5, 10, 15 |
MXJ8 | 5, 10, 15, 20 |
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Note) Martensitic stainless steel | Heat treated |
2 | Table | Note) Martensitic stainless steel | Heat treated |
3 | Rod | Stainless steel | |
4 | Piston | Brass | Electroless nickel plated |
5 | Rod cover | Resin | |
6 | Head cap | Resin | |
7 | Floating bushing A | Stainless steel | |
8 | Floating bushing B | Stainless steel | |
9 | Roller stopper A | Stainless steel | |
10 | Roller stopper B | Stainless steel | |
11 | Rod bumper | Polyurethane | |
12 | Plate | Stainless steel | |
13 | Plug | Steel + Fluorine | Zinc chromated |
14 | Piston seal | NBR | |
15 | Rod seal | NBR | |
16 | O-ring | NBR | |
17 | Steel balls | High carbon chrome bearing steel |
No. | Description | Material | Note |
---|---|---|---|
18 | Switch rail | Aluminum alloy | Hard anodized |
19 | Magnet | - | |
20 | Magnet holder | Stainless steel |
No. | Description | Material | Note |
---|---|---|---|
21 | End plate | Stainless steel | |
22 | Stopper pin | Steel | Heat treated, Trivalent chromated |
23 | Adjustment bolt | Steel | Heat treated Note) , Zinc chromated |
24 | Adjustment nut | Steel | Zinc chromated |
No. | Description | Material | Note |
---|---|---|---|
25 | Axial piping plate | Aluminum alloy | Hard anodized |
26 | Stud | Brass | Electroless nickel plated |
27 | Gasket | Stainless steel + NBR | |
28 | O-ring | NBR |
Model | G | GA | H | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|
MXJ6-5 | 11 | 17 | 17 | 5 | 17 | 27.5 | 42.5 | 37 | 43 |
MXJ6-10 | 11 | 17 | 17 | 5 | 17 | 27.5 | 42.5 | 37 | 43 |
MXJ6-15 | 13 | 22 | 20 | 7 | 20 | 31.5 | 47.5 | 42 | 48 |
Model | G | GA | H | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|
MXJ8-5 | 12 | 18 | 17 | 6 | 17 | 28.5 | 44.5 | 38 | 45 |
MXJ8-10 | 12 | 18 | 17 | 6 | 17 | 28.5 | 44.5 | 38 | 45 |
MXJ8-15 | 19 | 28 | 20 | 8 | 25 | 39.5 | 54.5 | 48 | 55 |
MXJ8-20 | 19 | 28 | 20 | 8 | 25 | 39.5 | 54.5 | 48 | 55 |
Part Number
|
---|
MXJ4-10CTN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Type | Cushion | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
259.10 € | 1 | 26 Days | 10 | 0.05~0.8 | 0.08 | 42.5 | 4.5 | 20 | 9.5 | 30 | Standard type | None | Retraction end metal stopper | None | None | No magnet | None | - | None | - | 0.15 to 0.7 |
Loading...
Type | L-Shaped Table Type | Table Material | Martensitic stainless steel | Usage Environment | General Purpose |
---|---|---|---|---|---|
Guide | Linear guide type | Port Screw Type | M screw | Custom-made | None |
This page is Precision Air Slide Table, MXJ Series, part number MXJ4-10CTN.
You can find the detail information about specifications and dimensions on part number MXJ4-10CTN.
Configure
Basic Attributes
Custom-made Specifications
Model
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Table Parallelism(µm)
Type
Cushion
Adjuster Option
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
End Block
Stroke Adjustment Unit Symbol
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXJ4-10-M9P |
MXJ4-10C |
MXJ4-10C-M9PSAPC |
MXJ4-10CTP |
MXJ4-10N |
MXJ4-10P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Type | Cushion | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.98 € | 1 | 26 Days | 10 | 0.05~0.8 | 0.1 | 42.5 | 4.5 | 20 | 9.5 | 30 | Standard type | Rubber cushion | No adjuster | None | Yes | Magnet built-in | M9P | 0.5 | None | 2 pcs. | 0.15 to 0.7 | ||
291.77 € | 1 | 31 Days | 10 | - | - | 42.5 | 4.5 | 20 | - | 30 | Standard type | None | Dual-end metal stoppers | None | - | - | - | - | - | Magnet built-in | - | ||
372.10 € | 1 | 26 Days | 10 | 0.05~0.8 | 0.08 | 42.5 | 4.5 | 20 | 9.5 | 30 | Standard type | None | Dual-end metal stoppers | None | Yes | Magnet built-in | M9P | 0.5 | M8-3 pin plug connector | 2 pcs. | 0.15 to 0.7 | ||
317.50 € | 1 | 26 Days | 10 | 0.05~0.8 | 0.08 | 42.5 | 4.5 | 20 | 9.5 | 30 | Standard type | None | Retraction end metal stopper | Axial direction piping type | Yes | Magnet built-in | None | - | None | - | 0.15 to 0.7 | ||
267.03 € | 1 | 26 Days | 10 | - | 0.1 | 42.5 | 4.5 | 20 | - | 30 | Standard type | Rubber cushion | No adjuster | None | None | - | - | - | - | No magnet | - | ||
295.69 € | 1 | 26 Days | 10 | 0.05~0.8 | 0.1 | 42.5 | 4.5 | 20 | 9.5 | 30 | Standard type | Rubber cushion | No adjuster | Axial direction piping type | Yes | Magnet built-in | None | - | None | - | 0.15 to 0.7 |