Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXP8-10-M9BL
Part Number
|
---|
MXP8-10-M9BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Adjuster Option | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
353.32 € | 1 | 26 Days | 10 | 0.05~0.8 | 0.75 | 21 | 8 | 22 | 18 | 20 | Rubber stopper | Yes | Magnet built-in | M9B | 3 | None | 2 pcs. | 0.15 to 0.7 | None |
Loading...
Type | Table Type | Table Material | Aluminum | Usage Environment | General Purpose |
---|---|---|---|---|---|
Guide | Linear guide type | Port Screw Type | M screw |
This page is Precision Air Slide Table, MXP Series, part number MXP8-10-M9BL.
You can find the detail information about specifications and dimensions on part number MXP8-10-M9BL.
Configure
Basic Attributes
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Table Parallelism(µm)
Adjuster Option
Auto Switch
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXP10-10-M9BL |
MXP10-10-M9BVL |
MXP10-10-M9NL |
MXP8-10-M9BLS |
MXP8-10-M9P |
MXP8-10C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Adjuster Option | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
357.55 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | M9B | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
378.11 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | M9BV | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
359.45 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | M9N | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
318.61 € | 1 | 26 Days | 10 | 0.05~0.8 | 0.75 | 21 | 8 | 22 | 18 | 20 | Rubber stopper | Yes | Magnet built-in | M9B | 3 | None | 1 pcs. | 0.15 to 0.7 | None | ||
347.69 € | 1 | 26 Days | 10 | 0.05~0.8 | 0.75 | 21 | 8 | 22 | 18 | 20 | Rubber stopper | Yes | Magnet built-in | M9P | 0.5 | None | 2 pcs. | 0.15 to 0.7 | None | ||
283.89 € | 1 | 26 Days | 10 | - | 0.75 | 21 | 8 | 22 | 18 | 20 | Metal stopper | - | - | - | - | - | With magnet and rail | - | None |