Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXP10-10
Part Number
|
---|
MXP10-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Adjuster Option | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.11 € | 1 | 4 Days | 10 | - | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | - | - | - | - | - | With magnet and rail | - | None |
Loading...
Type | Table Type | Table Material | Aluminum | Usage Environment | General Purpose |
---|---|---|---|---|---|
Guide | Linear guide type | Port Screw Type | M screw |
This page is Precision Air Slide Table, MXP Series, part number MXP10-10.
You can find the detail information about specifications and dimensions on part number MXP10-10.
Configure
Basic Attributes
Maximum load weight (when horizontally mounted)(kg)
Auto Switch
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Stroke Adjustment Unit Symbol
Type
Stroke(mm)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Table Parallelism(µm)
Adjuster Option
Model
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXP10-10-A93L |
MXP10-10-A93VL |
MXP10-10-M9BL |
MXP10-10-M9BVL |
MXP10-10-M9NL |
MXP10-10-M9P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Adjuster Option | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
334.40 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | A93 | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
334.40 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | A93V | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
357.55 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | M9B | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
378.11 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | M9BV | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
359.45 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | M9N | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
351.94 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | 27 | 20 | 20 | Rubber stopper | Yes | Magnet built-in | M9P | 0.5 | None | 2 pcs. | 0.15 to 0.7 | None |