High Corrosion Resistance Direct Drive Type 2 Port Solenoid Valve HB-FP2 Series

High Corrosion Resistance Direct Drive Type 2 Port Solenoid Valve HB-FP2 Series
Supports food manufacturing.
Food-grade lubricant (NSF H1) is used for the flow path and sliding parts. The flow path uses material that conform to the Food Sanitation Act of Japan (resin, rubber).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HB31-[6,​8]-3-M-[3A,​5A]FP2-[AC100V,​AC200V,​DC24V]

Part Number
HB31-[6,​8]-3-M-[3A,​5A]FP2-[AC100V,​AC200V,​DC24V]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 14 Days

Loading...

  1. 1

Basic information

Type Electromagnetic Applicable Fluid Water / Chemical Operating Environment Standard / Highly corrosion resistant
Switching Type 2-Port Normally Closed Driving Type Linear Motion Type Operating Temperature Range(℃) -10::60
Number of Solenoids Single Application Single Item Capability Medium control amount

Tech Support