Hinged Chain Conveyors / sliding arch vertical / radius 400mm / EURO-flex 85

Hinged Chain Conveyors / sliding arch vertical / radius 400mm / EURO-flex 85

Click on this image to zoom in.

Click on this image to zoom in.

  • 103321
  • 103324
  • 103330
  • 111036
  • 103334
  • 103335
  • 103338
Aluminium anodized/Galvanized Steel incl. fastening elements. Radius R = 400 mm. Extra degree value on request.
5°: Necessary chain length: 430 mm. Necessary slide rail: 860 mm
10°: Necessary chain length: 500 mm. Necessary slide rail: 1.000 mm
15°: Necessary chain length: 570 mm. Necessary slide rail: 1.140 mm
30°: Necessary chain length: 780 mm. Necessary slide rail: 1.560 mm
45°: Necessary chain length: 990 mm. Necessary slide rail: 1.980 mm
60°: Necessary chain length: 1.200 mm. Necessary slide rail: 2.400 mm
90°: Necessary chain length: 1620 mm. Necessary slide rail: 3.240 mm
System width: 85

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
103321
103324
103330
103334
103335
103338
111036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

262.65 €

1 14 Days 10

280.18 €

1 14 Days 10

280.18 €

1 14 Days 10

294.25 €

1 14 Days 10

311.83 €

1 14 Days 10

292.49 €

1 14 Days 10

279.52 €

1 14 Days 10

Loading...

  1. 1

Tech Support