Hinged Chain Conveyors / curved wheel / EURO-flex 85

Hinged Chain Conveyors / curved wheel / EURO-flex 85

Click on this image to zoom in.

Click on this image to zoom in.

  • 103352
  • 103353
  • 103354
  • 103355
  • 103357
Aluminium anodized/Galvanized Steel/PE incl. fastening elements.
30°: Necessary chain length: 570 mm. Necessary slide rail: 600 mm
45°: Necessary chain length: 675 mm. Necessary slide rail: 715 mm
60°: Necessary chain length: 780 mm. Necessary slide rail: 835 mm
90°: Necessary chain length: 990 mm. Necessary slide rail: 1.070 mm
180°: Necessary chain length: 1.615 mm. Necessary slide rail: 1.775 mm
System width: 85

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
103352
103353
103354
103355
103357
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

780.83 €

1 14 Days 10

780.83 €

1 14 Days 10

780.83 €

1 14 Days 10

780.83 €

1 14 Days 10

852.82 €

1 14 Days 10

Loading...

  1. 1

Tech Support