Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDM2B20-25Z-XC22
Part Number
|
---|
CDM2B20-25Z-XC22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Customized specification (port positions) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.23 € | 1 | 7 Days | 20 | 25 | Standard | Standard | -10~70 | Rubber cushion | Built-in magnet | Rc | None | - | - | None | Without bracket | Basic (Both Sides Bossed) | Threaded | None | Fluororubber seal | - | Pneumatic type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Operating Pressure(MPa) | 0.05::1 |
This page is Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series, part number CDM2B20-25Z-XC22.
You can find the detail information about specifications and dimensions on part number CDM2B20-25Z-XC22.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Customized specification (port positions)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Cushion
Specifications
Port thread type
Auto Switch
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Rod Tip Shape
Bellows
Custom-made Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2B20-1000Z |
CDM2B20-100AZ |
CDM2B20-100AZ-C73 |
CDM2B20-25Z-XC4 |
CDM2B20-25Z-XC6 |
CDM2B20-25Z-XC8A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Customized specification (port positions) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
164.16 € | 1 | 7 Days | 20 | 1,000 | Standard | Standard | -10~70 | Rubber cushion | Built-in magnet | Rc | None | - | - | None | Without bracket | Basic (Both Sides Bossed) | Threaded | None | None | - | Pneumatic type | ||
83.87 € | 1 | 7 Days | 20 | 100 | Standard | Standard | -10~70 | Air cushion | Built-in magnet | Rc | None | - | - | None | Without bracket | Basic (Double-side bossed) | Male thread | None | None | - | Pneumatic type | ||
121.34 € | 1 | 7 Days | 20 | 100 | Standard | Standard | -10~60 | Air cushion | Built-in magnet | Rc | C73 | 0.5m | 2 | None | Without bracket | Basic (Both Sides Bossed) | Threaded | None | None | - | Pneumatic type | ||
76.56 € | 1 | 26 Days | 20 | 25 | Standard | Standard | -10~70 | Rubber cushion | Built-in magnet | Rc | None | - | - | None | Without bracket | Basic (Both Sides Bossed) | Threaded | None | With powerful scraper | - | Pneumatic type | ||
58.32 € | 1 | 7 Days | 20 | 25 | Standard | Standard | -10~70 | Rubber cushion | Built-in magnet | Rc | None | - | - | None | Without bracket | Basic (Both Sides Bossed) | Threaded | None | Material: stainless steel | - | Pneumatic type | ||
89.89 € | 1 | 26 Days | 20 | 25 | Standard | Standard | -10~70 | Rubber cushion | Built-in magnet | Rc | None | - | - | None | Without bracket | Basic (Both Sides Bossed) | Threaded | None | Adjustable stroke cylinder / Adjustable extension type (0 to 25 mm) | - | Pneumatic type |