Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CM2WB40-50Z
Part Number
|
---|
CM2WB40-50Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.40 € | 1 | 7 Days | 40 | 50 | Standard | Standard | Rubber cushion | Without built-in magnet | Rc | None | None | None | Basic (Double-side bossed) | Male rod end | None | None | Pneumatic type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Operating Pressure(MPa) | 0.08 to 1.0 |
This page is Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series, part number CM2WB40-50Z.
You can find the detail information about specifications and dimensions on part number CM2WB40-50Z.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Cushion
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Bellows
Custom-made Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2WB20-100Z-XC38 |
CDM2WB20-10Z |
CDM2WB20-125AZ |
CM2WB40-60Z |
CM2WB40-75Z-XC38 |
CM2WF20-100Z-XC38 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.89 € | 1 | 26 Days | 20 | 100 | Standard | Standard | Rubber cushion | Built-in magnet | Rc | None | None | None | Basic (Double-side bossed) | Male rod end | None | Vacuum specifications (rod through hole type) | Pneumatic type | ||
63.76 € | 1 | 7 Days | 20 | 10 | Standard | Standard | Rubber cushion | Built-in magnet | Rc | None | None | None | Basic (Double-side bossed) | Male rod end | None | None | Pneumatic type | ||
96.55 € | 1 | 7 Days | 20 | 125 | Standard | Standard | Air cushion | Built-in magnet | Rc | None | None | None | Basic (Double-side bossed) | Male rod end | None | None | Pneumatic type | ||
110.95 € | 1 | 7 Days | 40 | 60 | Standard | Standard | Rubber cushion | Without built-in magnet | Rc | None | None | None | Basic (Double-side bossed) | Male rod end | None | None | Pneumatic type | ||
129.11 € | 1 | 26 Days | 40 | 75 | Standard | Standard | Rubber cushion | Without built-in magnet | Rc | None | None | None | Basic (Double-side bossed) | Male rod end | None | Vacuum specifications (rod through hole type) | Pneumatic type | ||
84.82 € | 1 | 26 Days | 20 | 100 | Standard | Standard | Rubber cushion | Without built-in magnet | Rc | None | None | None | Flange type | Male rod end | None | Vacuum specifications (rod through hole type) | Pneumatic type |