Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDM2B20-150SZ
Part Number
|
---|
CDM2B20-150SZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.24 € | 1 | 7 Days | Single Acting (Extruded) | 20 | 150 | 0.18 to 1.0 | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion |
This page is Air Cylinder, Standard Type: Single Acting, Spring Return / Extend CM2 Series, part number CDM2B20-150SZ.
You can find the detail information about specifications and dimensions on part number CDM2B20-150SZ.
Configure
Basic Attributes
Type
Cylinder Operation Method
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2B20-120SZ |
CDM2B20-125SZ |
CDM2B20-125TZ |
CDM2B20-150TZ |
CDM2B20-15SZ |
CDM2B20-15TZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.21 € | 1 | 7 Days | Single Acting (Extruded) | 20 | 120 | 0.18 to 1.0 | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | ||
99.21 € | 1 | 7 Days | Single Acting (Extruded) | 20 | 125 | 0.18 to 1.0 | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | ||
99.21 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 20 | 125 | 0.23 to 1.0 | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | ||
109.24 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 20 | 150 | 0.23 to 1.0 | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | ||
65.60 € | 1 | 7 Days | Single Acting (Extruded) | 20 | 15 | 0.18 to 1.0 | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | ||
65.60 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 20 | 15 | 0.23 to 1.0 | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None |