Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDM2KB20-220Z-C73
Part Number
|
---|
CDM2KB20-220Z-C73 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Customized specification (port positions) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.73 € | 1 | 8 Days | 20 | 220 | Rubber cushion | Built-in magnet | C73 | 0.5 | 2 pcs. | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
This page is Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series, part number CDM2KB20-220Z-C73.
You can find the detail information about specifications and dimensions on part number CDM2KB20-220Z-C73.
Configure
Basic Attributes
Customized specification (port positions)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Rod Tip Shape
Bellows
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2KB20-100Z-C73L |
CDM2KB20-110AZ |
CDM2KB20-110Z |
CDM2KB20-220Z-C73L |
CDM2KB20-225AZ |
CDM2KB20-250AZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.27 € | 1 | 8 Days | 20 | 100 | Rubber cushion | Built-in magnet | C73 | 3 | 2 pcs. | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | None | - | ||
105.58 € | 1 | 7 Days | 20 | 110 | Air cushion | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | None | - | ||
87.35 € | 1 | 8 Days | 20 | 110 | Rubber cushion | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | None | - | ||
140.89 € | 1 | 8 Days | 20 | 220 | Rubber cushion | Built-in magnet | C73 | 3 | 2 pcs. | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | None | - | ||
116.48 € | 1 | 8 Days | 20 | 225 | Air cushion | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | None | - | ||
119.32 € | 1 | 8 Days | 20 | 250 | Air cushion | Built-in magnet | None | None | None | Without bracket | Without bracket | Basic (Double-side bossed) | Male rod end | None | None | - |