Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDM2RKA25-75Z
Part Number
|
---|
CDM2RKA25-75Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.90 € | 1 | 26 Days | 25 | 75 | Built-in magnet | None | None | None | Without bracket | Base mounting type | Male rod end | None | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 1.0 |
This page is Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series, part number CDM2RKA25-75Z.
You can find the detail information about specifications and dimensions on part number CDM2RKA25-75Z.
Configure
Basic Attributes
Customized specification (port positions)
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Rod Tip Metal Fitting
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2RKA20-125Z-M9BL |
CDM2RKA20-150Z |
CDM2RKA20-175Z |
CDM2RKA32-125Z-A93L |
CDM2RKA32-200Z |
CDM2RKA32-200Z-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.26 € | 1 | 26 Days | 20 | 125 | Built-in magnet | M9B | 3 | 2 pcs. | Without bracket | Base mounting type | Male rod end | None | - | - | ||
95.55 € | 1 | 26 Days | 20 | 150 | Built-in magnet | None | None | None | Without bracket | Base mounting type | Male rod end | None | - | - | ||
98.31 € | 1 | 26 Days | 20 | 175 | Built-in magnet | None | None | None | Without bracket | Base mounting type | Male rod end | None | - | - | ||
145.52 € | 1 | 26 Days | 32 | 125 | Built-in magnet | A93 | 3 | 2 pcs. | Without bracket | Base mounting type | Male rod end | None | - | - | ||
107.35 € | 1 | 26 Days | 32 | 200 | Built-in magnet | None | None | None | Without bracket | Base mounting type | Male rod end | None | - | - | ||
153.65 € | 1 | 26 Days | 32 | 200 | Built-in magnet | A93 | 3 | 2 pcs. | Without bracket | Base mounting type | Male rod end | None | - | - |