Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDJ2KM16-60TZ-M9NWL-B
Part Number
|
---|
CDJ2KM16-60TZ-M9NWL-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Lock unit magnet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.87 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 16 | 60 | -10~60 | M9NW | 3 | 2 pcs. | Band mounting | 90° to axis | Double foot type | Built-in magnet |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | NA | Valves | NA |
Operating Pressure(MPa) | 0.15::0.7 | Cushion | Rubber bumper (Standard) | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket | Custom-made Specifications | None |
This page is Air Cylinder, Non-Rotating Rod Type: Single Acting, Spring Return / Extend CJ2K Series, part number CDJ2KM16-60TZ-M9NWL-B.
You can find the detail information about specifications and dimensions on part number CDJ2KM16-60TZ-M9NWL-B.
Configure
Basic Attributes
Cylinder Operation Method
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Head Cover Port Position
Type of Mount Support
Lock unit magnet
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDJ2KB10-15SZ-A |
CDJ2KB10-15SZ-B |
CDJ2KB10-15TZ-B |
CJ2KB10-10SRZ |
CJ2KB10-10SZ |
CJ2KB10-15SRZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.23 € | 1 | 26 Days | Single Acting (Extruded) | 10 | 15 | -10~70 | None | - | - | Rail mounting | 90° to axis | Basic type | Built-in magnet | ||
37.21 € | 1 | 26 Days | Single Acting (Extruded) | 10 | 15 | -10~70 | None | - | - | Band mounting | 90° to axis | Basic type | Built-in magnet | ||
37.21 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 10 | 15 | -10~70 | None | - | - | Band mounting | 90° to axis | Basic type | Built-in magnet | ||
31.15 € | 1 | 26 Days | Single Acting (Extruded) | 10 | 10 | -10~70 | None | - | - | - | Axial direction | Basic type | Without magnet | ||
31.15 € | 1 | 26 Days | Single Acting (Extruded) | 10 | 10 | -10~70 | None | - | - | - | 90° to axis | Basic type | Without magnet | ||
31.15 € | 1 | 8 Days | Single Acting (Extruded) | 10 | 15 | -10~70 | None | - | - | - | Axial direction | Basic type | Without magnet |