Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDJ2RKA16-60Z-M9BL-A
Part Number
|
---|
CDJ2RKA16-60Z-M9BL-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Rod Tip Metal Fitting | Lock unit magnet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.94 € | 1 | 26 Days | 16 | 60 | -10~60 | M9B | 3 | 2 pcs. | Rail mounting | 90° to axis | Without bracket | Built-in magnet |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.06::0.7 | Cushion | Rubber cushion |
Type of Mount Support | Base mounting type | Custom-made Specifications | None |
This page is Air Cylinder, Direct Mount, Non-Rotating Rod Type: Double Acting, Single Rod CJ2RK Series, part number CDJ2RKA16-60Z-M9BL-A.
You can find the detail information about specifications and dimensions on part number CDJ2RKA16-60Z-M9BL-A.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Head Cover Port Position
Rod Tip Metal Fitting
Lock unit magnet
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDJ2RKA10-150Z-A |
CDJ2RKA10-150Z-B |
CDJ2RKA10-15Z-B |
CDJ2RKA16-60Z-M9BWL-B |
CDJ2RKA16-75Z-A |
CDJ2RKA16-75Z-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Rod Tip Metal Fitting | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.27 € | 1 | 26 Days | 10 | 150 | -10~70 | None | - | - | Rail mounting | 90° to axis | Without bracket | Built-in magnet | ||
58.27 € | 1 | 26 Days | 10 | 150 | -10~70 | None | - | - | Band mounting | 90° to axis | Without bracket | Built-in magnet | ||
43.23 € | 1 | 26 Days | 10 | 15 | -10~70 | None | - | - | Band mounting | 90° to axis | Without bracket | Built-in magnet | ||
118.32 € | 1 | 26 Days | 16 | 60 | -10~60 | M9BW | 3 | 2 pcs. | Band mounting | 90° to axis | Without bracket | Built-in magnet | ||
55.23 € | 1 | 26 Days | 16 | 75 | -10~70 | None | - | - | Rail mounting | 90° to axis | Without bracket | Built-in magnet | ||
51.24 € | 1 | 26 Days | 16 | 75 | -10~70 | None | - | - | Band mounting | 90° to axis | Without bracket | Built-in magnet |