Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDUJB8-10D-F8B
Double acting, single rod, without cushion
Single acting, spring return
Bore size (mm) | 4 | 6 | 8 | 10 | |
---|---|---|---|---|---|
Action | Double acting; Single acting, spring return | ||||
Fluid | Air | ||||
Proof pressure | 1.05 MPa | ||||
Minimum operating pressure | Double acting | 0.15 MPa | 0.1 MPa | ||
Single acting, spring return | 0.35 MPa | 0.3 MPa | 0.2 MPa | ||
Maximum operating pressure | 0.7 MPa | ||||
Ambient and fluid temperature | Without auto switch: -10 to 70°C (No freezing) With auto switch: -10 to 60°C (No freezing) | ||||
Cushion | None | ||||
Lubrication | Non-lube | ||||
Piston speed | 50 to 500 mm/s | ||||
Stroke length tolerance | 0 to +0.5 | ||||
Mounting | Through-hole |
Action | Bore size (mm) | Standard stroke (mm) |
---|---|---|
Double acting | 4 | 4, 6, 8, 10, 15, 20 |
6 | 4, 6, 8, 10, 15, 20 25, 30 | |
8, 10 | ||
Single acting, spring return | 4 | 4, 6 |
6 | 4, 6, 8 | |
10 | 4, 6, 8, 10 |
No. | Description | Material | Note | |
---|---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized | |
2 | Rod cover | Copper alloy | Electroless nickel plated | |
3 | Piston | Without switch | Stainless steel | |
With switch | Aluminum alloy | Chromated | ||
4 | Piston rod | Stainless steel | ||
5 | Seal retainer | Aluminum alloy | Chromated (CUJB4 only) | |
6 | Magnet retainer | Aluminum alloy | Chromated | |
7 | Return spring | Piano wire | ||
8 | Bronze element | Sintered metallic BC | ||
9 | Magnet | - | ||
10 | Rod end nut | Iron | Chromated | |
11 | Piston seal | NBR | ||
12 | Rod seal | NBR | ||
13 | Tube gasket | NBR |
Bore size (mm) | Kit no. | Contents |
---|---|---|
4 | CUJB4-PS | Set of ⑪, ⑫, ⑬ and grease pack. |
6 | CUJB6-PS | |
8 | CUJB8-PS | |
10 | CUJB10-PS |
Bore size (mm) | Kit no. | Contents |
---|---|---|
4 | CUJB4-S-PS | Set of ⑪ and grease pack. |
6 | CUJB6-S-PS | |
8 | CUJB8-S-PS | |
10 | CUJB10-S-PS |
Part Number
|
---|
CDUJB8-10D-F8B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Custom-made Specifications | Lock unit magnet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131.35 € | 1 | 26 Days | [Double Acting] Double Acting | 8 | 10 | -10~60 | 0.15~0.7 | - | F8B | 0.5 | 2 pcs. | Female rod end | None | Built-in magnet |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | NA | Valves | NA |
Cushion | None | Type of Mount Support | Basic (through-hole type) |
This page is Mini Free Mount Cylinder, ø4, ø6, ø8, ø10, CUJ Series, part number CDUJB8-10D-F8B.
You can find the detail information about specifications and dimensions on part number CDUJB8-10D-F8B.
Configure
Basic Attributes
Cylinder Operation Method
Specifications
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Auto Switch
Lead Wire Length(m)
Number of Switches
Rod Tip Shape
Custom-made Specifications
Lock unit magnet
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDUJB10-10D-F8BLS |
CDUJB10-10D-F8NL |
CDUJB10-10D-F8P |
CDUJB8-10D-F8BL |
CDUJB8-10D-F8P |
CDUJB8-10D-F8PL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.11 € | 1 | 26 Days | [Double Acting] Double Acting | 10 | 10 | -10~60 | 0.1~0.7 | - | F8B | 3 | 1 pc. | Female rod end | None | Built-in magnet | ||
136.40 € | 1 | 26 Days | [Double Acting] Double Acting | 10 | 10 | -10~60 | 0.1~0.7 | - | F8N | 3 | 2 pcs. | Female rod end | None | Built-in magnet | ||
131.35 € | 1 | 26 Days | [Double Acting] Double Acting | 10 | 10 | -10~60 | 0.1~0.7 | - | F8P | 0.5 | 2 pcs. | Female rod end | None | Built-in magnet | ||
136.40 € | 1 | 26 Days | [Double Acting] Double Acting | 8 | 10 | -10~60 | 0.15~0.7 | - | F8B | 3 | 2 pcs. | Female rod end | None | Built-in magnet | ||
131.35 € | 1 | 26 Days | [Double Acting] Double Acting | 8 | 10 | -10~60 | 0.15~0.7 | - | F8P | 0.5 | 2 pcs. | Female rod end | None | Built-in magnet | ||
136.40 € | 1 | 26 Days | [Double Acting] Double Acting | 8 | 10 | -10~60 | 0.15~0.7 | - | F8P | 3 | 2 pcs. | Female rod end | None | Built-in magnet |