Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDU10-15T-M9P
Part Number
|
---|
CDU10-15T-M9P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Lock unit magnet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.42 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 10 | 15 | -10~60 | 0.15~0.7 | M5 × 0.8 | M9P | 0.5 | 2 pcs. | None | Built-in magnet |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | NA | Valves | NA |
Cushion | Rubber cushion |
This page is Free Mount Cylinder, Single Acting, Single Rod, Spring Return / Extend CU Series, part number CDU10-15T-M9P.
You can find the detail information about specifications and dimensions on part number CDU10-15T-M9P.
Configure
Basic Attributes
Cylinder Operation Method
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
Lock unit magnet
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDU10-10T-A93 |
CDU10-10T-A93L |
CDU10-10T-A93LS |
CDU10-15T-M9PVS |
CDU10-5S |
CDU10-5S-XC22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.73 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 10 | 10 | -10~60 | 0.15~0.7 | M5 × 0.8 | A93 | 0.5 | 2 pcs. | None | Built-in magnet | ||
99.90 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 10 | 10 | -10~60 | 0.15~0.7 | M5 × 0.8 | A93 | 3 | 2 pcs. | None | Built-in magnet | ||
76.76 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 10 | 10 | -10~60 | 0.15~0.7 | M5 × 0.8 | A93 | 3 | 1 pc. | None | Built-in magnet | ||
89.27 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 10 | 15 | -10~60 | 0.15~0.7 | M5 × 0.8 | M9PV | 0.5 | 1 pc. | None | Built-in magnet | ||
53.56 € | 1 | 4 Days | Single Acting (Extruded) | 10 | 5 | -10~70 | 0.15~0.7 | M5 × 0.8 | None | - | - | None | Built-in magnet | ||
64.61 € | 1 | 26 Days | Single Acting (Extruded) | 10 | 5 | -10~70 | 0.15~0.7 | M5 × 0.8 | None | - | - | Fluororubber seal | Built-in magnet |