Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AR20-F01-1N-A
Part Number
|
---|
AR20-F01-1N-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.81 € | 1 | 26 Days | [Not Provided] Non-relief | G | 1/8 | [Right Direction] Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard | Adverse Current Function | NA |
This page is AR10-40-A, Modular Style Regulator, part number AR20-F01-1N-A.
You can find the detail information about specifications and dimensions on part number AR20-F01-1N-A.
Configure
Basic Attributes
Exhaust Mechanism
Flow Direction
Pressure Gauge
Type
Supply Side, Connection Type
Supply Side Connection Diameter
Control Side Connection Types
Control Side Connection Diameter
Size of Body
Accessory
Set Pressure
Pressure Unit
Custom-made Specifications
Handle Direction / Position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AR10-M5-1R-A |
AR10-M5-1RY-A |
AR10-M5-1RZ-A |
AR20-F01-1R-A |
AR20-F01-1RY-A |
AR20-F01-1Y-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.11 € | 1 | 26 Days | [Provided] Relief | [Others] M | [M5] M5x0.8 | [Left Direction] Right to Left | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward | ||
21.11 € | 1 | 26 Days | [Provided] Relief | [Others] M | [M5] M5x0.8 | [Left Direction] Right to Left | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward | ||
21.11 € | 1 | 26 Days | [Provided] Relief | [Others] M | [M5] M5x0.8 | [Left Direction] Right to Left | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: psi | None | Handle downward | ||
23.85 € | 1 | 26 Days | [Provided] Relief | G | 1/8 | [Left Direction] Right to Left | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward | ||
23.81 € | 1 | 26 Days | [Provided] Relief | G | 1/8 | [Left Direction] Right to Left | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward | ||
23.81 € | 1 | 26 Days | [Provided] Relief | G | 1/8 | [Right Direction] Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |