AR10-40-A, Modular Style Regulator (Part Numbers - CAD Download)

AR10-40-A, Modular Style Regulator

Click on this image to zoom in.

Click on this image to zoom in.

SMC Regulator AR10-A to AR40-A.
[Features]
· Energy saving regulator.
· Pressure drop amount: Improved by up to 50%.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AR20-F02-Y-A

Part Number
AR20-F02-Y-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Flow Direction Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

23.81 €

1 4 Days [Provided] ReliefG1/4[Right Direction] Left to RightG1/4[Not Provided] No Pressure Gauge20Without optional mounting parts0.05 to 0.7 MPaNameplate and pressure gauge units: MPaNoneHandle upward

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Usage Environment Standard Adverse Current Function NA

This page is AR10-40-A, Modular Style Regulator, part number AR20-F02-Y-A.
You can find the detail information about specifications and dimensions on part number AR20-F02-Y-A.

Variation of this product

Part Number
AR10-M5-1R-A
AR10-M5-1RY-A
AR10-M5-1RZ-A
AR20-F02B-1-A
AR20-F02B-1N-A
AR20-F02B-1R-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Flow Direction Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

21.11 €

1 26 Days [Provided] Relief[Others] M[M5] M5x0.8[Left Direction] Right to Left[Others] M[M5] M5x0.8[Not Provided] No Pressure Gauge10Without optional mounting parts0.02 to 0.2 MPaNameplate and pressure gauge units: MPaNoneHandle downward

21.11 €

1 26 Days [Provided] Relief[Others] M[M5] M5x0.8[Left Direction] Right to Left[Others] M[M5] M5x0.8[Not Provided] No Pressure Gauge10Without optional mounting parts0.02 to 0.2 MPaNameplate and pressure gauge units: MPaNoneHandle upward

21.11 €

1 26 Days [Provided] Relief[Others] M[M5] M5x0.8[Left Direction] Right to Left[Others] M[M5] M5x0.8[Not Provided] No Pressure Gauge10Without optional mounting parts0.02 to 0.2 MPaNameplate and pressure gauge units: psiNoneHandle downward

25.48 €

1 26 Days [Provided] ReliefG1/4[Right Direction] Left to RightG1/4[Not Provided] No Pressure Gauge20With Bracket0.02 to 0.2 MPaNameplate and pressure gauge units: MPaNoneHandle downward

25.48 €

1 26 Days [Not Provided] Non-reliefG1/4[Right Direction] Left to RightG1/4[Not Provided] No Pressure Gauge20With Bracket0.02 to 0.2 MPaNameplate and pressure gauge units: MPaNoneHandle downward

25.48 €

1 26 Days [Provided] ReliefG1/4[Left Direction] Right to LeftG1/4[Not Provided] No Pressure Gauge20With Bracket0.02 to 0.2 MPaNameplate and pressure gauge units: MPaNoneHandle downward

Tech Support