Regulator, AR20-B to AR60-B and Regulator with Backflow Function, AR20(K)-B to AR60(K)-B (Part Numbers - CAD Download)

Regulator, AR20-B to AR60-B and Regulator with Backflow Function, AR20(K)-B to AR60(K)-B

Click on this image to zoom in.

Click on this image to zoom in.

SMC Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series.
[Features]
· Specifications with a backflow function feature an inbuilt mechanism for quickly exhausting the air-pressure at the outlet side.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AR30-N02H-N-B

Part Number
AR30-N02H-N-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side Connection Diameter Flow Direction Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

28.39 €

1 26 Days [Not Provided] Non-reliefNA[NPT] NPT1/4[Right Direction] Left to Right[NPT] NPT1/4[Not Provided] No Pressure Gauge30With set nut (for panel mount)0.05 to 0.85 MPaNameplate and pressure gauge units: MPaNoneHandle downward

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Usage Environment Standard

This page is Regulator, AR20-B to AR60-B and Regulator with Backflow Function, AR20(K)-B to AR60(K)-B, part number AR30-N02H-N-B.
You can find the detail information about specifications and dimensions on part number AR30-N02H-N-B.

Variation of this product

Part Number
AR20-01-R-B
AR20-01-Y-B
AR20-01B-1-B
AR30-N02H-RZ-B
AR30-N02H-Z-B
AR30-N03-1Z-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side Connection Diameter Flow Direction Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

23.81 €

1 26 Days [Provided] ReliefNARc1/8[Left Direction] Right to LeftRc1/8[Not Provided] No Pressure Gauge20None0.05 to 0.85 MPaNameplate and pressure gauge units: MPaNoneHandle downward

23.81 €

1 26 Days [Provided] ReliefNARc1/8[Right Direction] Left to RightRc1/8[Not Provided] No Pressure Gauge20None0.05 to 0.85 MPaNameplate and pressure gauge units: MPaNoneHandle upward

25.50 €

1 26 Days [Provided] ReliefNARc1/8[Right Direction] Left to RightRc1/8[Not Provided] No Pressure Gauge20With Bracket0.02 to 0.2 MPaNameplate and pressure gauge units: MPaNoneHandle downward

28.39 €

1 26 Days [Provided] ReliefNA[NPT] NPT1/4[Left Direction] Right to Left[NPT] NPT1/4[Not Provided] No Pressure Gauge30With set nut (for panel mount)0.05 to 0.85 MPaNameplate and pressure gauge units: psiNoneHandle downward

28.39 €

1 26 Days [Provided] ReliefNA[NPT] NPT1/4[Right Direction] Left to Right[NPT] NPT1/4[Not Provided] No Pressure Gauge30With set nut (for panel mount)0.05 to 0.85 MPaNameplate and pressure gauge units: psiNoneHandle downward

28.39 €

1 26 Days [Provided] ReliefNA[NPT] NPT3/8[Right Direction] Left to Right[NPT] NPT3/8[Not Provided] No Pressure Gauge30None0.02 to 0.2 MPaNameplate and pressure gauge units: psiNoneHandle downward

Tech Support