Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AR30-N03-NRYZ-B
Part Number
|
---|
AR30-N03-NRYZ-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.39 € | 1 | 26 Days | [Not Provided] Non-relief | NA | [NPT] NPT | 3/8 | [Left Direction] Right to Left | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | 30 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: psi | None | Handle upward |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard |
This page is Regulator, AR20-B to AR60-B and Regulator with Backflow Function, AR20(K)-B to AR60(K)-B, part number AR30-N03-NRYZ-B.
You can find the detail information about specifications and dimensions on part number AR30-N03-NRYZ-B.
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Flow Direction
Control Side Connection Types
Pressure Gauge
Type
Adverse Current Function
Supply Side Connection Diameter
Control Side Connection Diameter
Size of Body
Accessory
Set Pressure
Pressure Unit
Custom-made Specifications
Handle Direction / Position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AR20-01-R-B |
AR20-01-Y-B |
AR20-01B-1-B |
AR30-N03-NZ-B |
AR30-N03-R-B |
AR30-N03-RYZ-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.81 € | 1 | 26 Days | [Provided] Relief | NA | Rc | 1/8 | [Left Direction] Right to Left | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward | ||
23.81 € | 1 | 26 Days | [Provided] Relief | NA | Rc | 1/8 | [Right Direction] Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward | ||
25.50 € | 1 | 26 Days | [Provided] Relief | NA | Rc | 1/8 | [Right Direction] Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward | ||
28.39 € | 1 | 26 Days | [Not Provided] Non-relief | NA | [NPT] NPT | 3/8 | [Right Direction] Left to Right | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | 30 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: psi | None | Handle downward | ||
28.39 € | 1 | 26 Days | [Provided] Relief | NA | [NPT] NPT | 3/8 | [Left Direction] Right to Left | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | 30 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward | ||
28.39 € | 1 | 26 Days | [Provided] Relief | NA | [NPT] NPT | 3/8 | [Left Direction] Right to Left | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | 30 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: psi | None | Handle upward |