Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AR20-N01BE-Z-B |
AR20-N01BG-Z-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.89 € | 1 | 26 Days | [Provided] Relief | NA | [NPT] NPT | 1/8 | [Right Direction] Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: psi | None | Handle downward | ||
36.89 € | 1 | 26 Days | [Provided] Relief | NA | [NPT] NPT | 1/8 | [Right Direction] Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: psi | None | Handle downward |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard |
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Flow Direction
Control Side Connection Types
Pressure Gauge
Type
Adverse Current Function
Supply Side Connection Diameter
Control Side Connection Diameter
Size of Body
Accessory
Set Pressure
Pressure Unit
Custom-made Specifications
Handle Direction / Position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes