ARM5S, Regulator Single Unit Type (Part Numbers - CAD Download)

ARM5S, Regulator Single Unit Type
Regulator - Single Unit Type, ARM5S Series; available with a variety of one-touch fittings.
[Features]
· Width: 14 mm.
· 2 mounting methods are available (direct mounting and DIN rail mounting).
· Backflow function equipped as standard.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARM5SA-06-A3

Part Number
ARM5SA-06-A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Set Pressure Pressure Unit Mounting Method

40.32 €

1 26 Days [Not Provided] Non-relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.35 MPaNameplate and pressure gauge units: MPaDirect mounting

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape One-Touch Coupling Type Usage Environment Standard Adverse Current Function Presence (Imbalance Type)

This page is ARM5S, Regulator Single Unit Type, part number ARM5SA-06-A3.
You can find the detail information about specifications and dimensions on part number ARM5SA-06-A3.

Variation of this product

Part Number
ARM5SA-06-3
ARM5SA-06-A
ARM5SA-06-A1
ARM5SA-06-AZ
ARM5SA-07
ARM5SA-07-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Set Pressure Pressure Unit Mounting Method

27.48 €

1 26 Days [Not Provided] Non-relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[Not Provided] No Pressure Gauge0.05 to 0.35 MPaNameplate and pressure gauge units: MPaDirect mounting

38.47 €

1 40 Days [Provided] Relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaDirect mounting

39.35 €

1 88 Days [Provided] Relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.35 MPaNameplate and pressure gauge units: MPaDirect mounting

38.45 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ4[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: psiDirect mounting

25.61 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ4[Not Provided] No Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaDirect mounting

26.52 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ4[Not Provided] No Pressure Gauge0.05 to 0.35 MPaNameplate and pressure gauge units: MPaDirect mounting

Tech Support