6800B Vertical toggle clamp, black (90167)

6800B Vertical toggle clamp, black 90167
  • Volume Discount

Product Details:

Manufacturer part number: 90167

Brand: AMF

Price: 33.43

Delivery time: 5 Days


Technical Data:

Tightening Force: 700 N

Clamping screw: [M4] M4x34,5

Clamp Force (Range)(N): 500 to 1049 N

F1: 0,5 kN

Size: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90167

Part Number
90167
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Clamp Force (Range)(N)
(N)
F1
(kN)
Size

33.43 €

1 Available 5 Days 10700[M4] M4x34,5500 to 10490,50

Loading...

  1. 1

Basic information

Attaching Method Flange Base Category Main Body Tip Bolt Type Bolt with Rubber
Tip Bolt Position Adjustment Slide Adjustment

This page is 6800B Vertical toggle clamp, black, part number 90167.
You can find the detail information about specifications and dimensions on part number 90167.

Variation of this product

Part Number
90175
90183
90191
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Clamp Force (Range)(N)
(N)
F1
(kN)
Size

35.76 €

1 Available 5 Days 101100[M5] M5x38,01050 to 22590,61

45.60 €

1 Available 5 Days 101200[M6] M6x46,01050 to 22590,82

54.99 €

1 Available 5 Days 102500[M8] M8x63,02260 or More1,23

Tech Support