6800BS Vertical toggle clamp with safety latch, black

6800BS Vertical toggle clamp with safety latch, black
  • Volume Discount
Vertical toggle clamp with safety latch, black For open and clamped positions. With open clamping arm and horizontal base.
Matte black surface. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant black handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, matte-black clamping screw no. 6890B. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

91348

Part Number
91348
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

106.19 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Clamping screw M6x46 F1(kN) 1,0 F2(kN) 1,2
Size 2

This page is 6800BS Vertical toggle clamp with safety latch, black, part number 91348.
You can find the detail information about specifications and dimensions on part number 91348.

Tech Support