6800NI Vertical acting toggle clamp

6800NI Vertical acting toggle clamp
  • Volume Discount
Vertical acting toggle clamp with open clamping arm and horizontal base.
Stainless steel, polished. In sizes 2 to 4, rivets run in bearing bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6890NI.
Also suitable for use in the food industry. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 6800NI Vertical Acting Toggle Clamp

Product Information


With open clamping arm and horizontal base.
Stainless steel. polished. In sizes 2 to 4, rivets run in bearing bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6890NI.
Also suitable for use in the food industry

Drawing

Dimensions

Order
no.
SizeABCDEFHH1HW min.HW max.IKLL1L2MM1NPαα*
9500004318.5-13.54.514.05.518.081-1.53.584.3-495023-322295°-
950261539164.517.56.019.098-4.22.0105.5-615724-342795°-
950422652205.525.011.023.0129-3.35.0126.012.5788023-31274332105°60°
950673879207.536.019.033.01862.411.2187.5-11211232-4635105°60°
95083410100328.554.016.042.5220-6.022.02013.0-14113045-6453105°60°
* The opening angle can be changed by pressing in a stop pin.

Technical Information

Order
no.
SizeF1
[kN]
F2
[kN]
Clamping
screw
Weight
[g]
9500000.50.7M4 x 2560
9502610.61.1M5 x 30105
9504220.81.2M6 x 35175
9506731.22.5M8 x 45410
9508341.73.0M8 x 65630
Part Number
95000
95026
95042
95067
95083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

44.96 €

1 Available Same day

Stock

10[M4] M4x250,50,70

51.94 €

1 Available 6 Days 10[M5] M5x300,61,11

62.95 €

1 Available 6 Days 10[M6] M6x350,81,22

88.33 €

1 Available 6 Days 10[M8] M8x451,22,53

110.54 €

1 Available 6 Days 10-1,73,04

Loading...

  1. 1

Tech Support