6802 Vertical acting toggle clamp

6802 Vertical acting toggle clamp
  • Volume Discount
Vertical acting toggle clamp with open clamping arm and vertical base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 6, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
90217
90225
90233
90241
90258
90266
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

26.71 €

1 Available 5 Days 10[M5] M5x300,61,11

34.37 €

1 Available 7 Days 10[M6] M6x350,81,22

41.27 €

1 Available 5 Days 10[M8] M8x451,22,53

54.19 €

1 Available 5 Days 10-1,73,04

87.04 €

1 Available 5 Days 10-3,05,05

113.85 €

1 Available 5 Days 10-3,45,56

Loading...

  1. 1

Tech Support