6802BS Vertical toggle clamp with safety latch, black

6802BS Vertical toggle clamp with safety latch, black
  • Volume Discount
Vertical toggle clamp with safety latch, black For open and clamped positions. With open clamping arm and vertical base.
Matte black surface. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant black handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, matte-black clamping screw no. 6890B. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99689

Part Number
99689
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

98.37 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

F1(kN) 1,4 F2(kN) 2,5 Size 3

This page is 6802BS Vertical toggle clamp with safety latch, black, part number 99689.
You can find the detail information about specifications and dimensions on part number 99689.

Tech Support