6803NI Vertical acting toggle clamp

6803NI Vertical acting toggle clamp
  • Volume Discount
Vertical acting toggle clamp with open clamping arm and angle base.
Stainless steel, polished. Rivets running in greased bushes.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6890NI.
Also suitable for use in the food industry. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95133

Part Number
95133
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

92.02 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Clamping screw M6x35 F1(kN) 0,8 F2(kN) 1,2
Size 2

This page is 6803NI Vertical acting toggle clamp, part number 95133.
You can find the detail information about specifications and dimensions on part number 95133.

Tech Support