6806 Vertical acting toggle clamp

6806 Vertical acting toggle clamp
  • Volume Discount
Vertical acting toggle clamp with solid arm and vertical base.
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection.
Complete with tempered, galvanized clamping screw no. 6885 and sleeve to weld on. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
90555
90563
90571
90589
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw F1
(kN)
Size

42.00 €

1 Available 5 Days 102500[M8] M8x451,43

55.00 €

1 Available 5 Days 103000[M8] M8x652,04

88.85 €

1 Available 18 Days 105000[M12] M12x803,05

115.83 €

1 Available 5 Days 105500[M12] M12x1103,56

Loading...

  1. 1

Basic information

Attaching Method Straight Base Category Main Body Clamp Force (Range)(N)(N) 2260 or More
Tip Bolt Type Bolt with Rubber Tip Bolt Position Adjustment Weld-On

Tech Support