Manufacturer part number: 90878
Brand: AMF
Price: 216.21 €
Delivery time: 7 Days
Tightening Force: 5000 N
Clamping screw: [M12] M12x80
Size: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
90878
Order no. | Size | A | B | C | D | E | F | H | H1 | HW min. | HW max. | I | K | L1 | L2 | M | N | P | α |
91314 | 2 | 6.1 | 57 | 20 | 7.1 | 30 | 21 | 25 | 127 | -13.5 | 6 | 15 | 8.5 | 85 | 94 | 32 | 47 | 37 | 120° |
90878 | 4 | 12.2 | 100 | 30 | 8.5 | - | 75 | 44 | 216 | -19.0 | 14 | 24 | 15 | 146 | 160 | 45 | 65 | 60 | 120° |
90886 | 6 | 12.2 | 121 | 45 | 10.5 | - | 95 | 65 | 263 | -22.0 | 35 | 30 | 15 | 181 | 185 | 52 | 78 | 75 | 120° |
90894 | 8 | 12.2 | 151 | 55 | 12.5 | - | 120 | 71 | 303 | -10.0 | 41 | 36 | 20 | 226 | 203 | 75 | 108 | 95 | 120° |
Order no. | Size | F1 [kN] | Clamping screw | Weight [g] |
91314 | 2 | 2.5 | M6 x 50 | 320 |
90878 | 4 | 5.0 | M12 x 80 | 1250 |
90886 | 6 | 6.0 | M12 x 110 | 2130 |
90894 | 8 | 12.0 | M12 x 110 | 4050 |
Part Number
|
---|
90878 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Size | |
---|---|---|---|---|---|---|---|---|
216.21 € | 1 | Available | 7 Days | 10 | 5000 | [M12] M12x80 | 4 |
Loading...
Attaching Method | Flange Base | Body Material | Steel | Category | Main Body |
---|---|---|---|---|---|
Clamp Force (Range)(N)(N) | 2260 or More | Tip Bolt Type | Bolt with Rubber | Tip Bolt Position Adjustment | Non-adjustable (Fixed) |
This page is 6811P Heavy vertical toggle clamp, part number 90878.
You can find the detail information about specifications and dimensions on part number 90878.
Part Number |
---|
90886 |
90894 |
91314 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tightening Force (N) | Clamping screw | Size |
---|---|---|---|---|---|---|---|---|
262.20 € | 1 | Available | 6 Days | 10 | 6000 | [M12] M12x110 | 6 | |
301.04 € | 1 | Available | 6 Days | 10 | 1200 | [M12] M12x110 | 8 | |
139.02 € | 1 | Available | 4 Days | 10 | 2500 | [M6] M6x50 | 2 |