6812P Heavy vertical toggle clamp (Part Numbers - CAD Download)

6812P Heavy vertical toggle clamp
  • Volume Discount
Heavy vertical toggle clamp with vertical base and mounting holes.
Reamed and case-hardened bearing bushes.
Hardened, ground and permanently-lubricated pins. Clamp nuts on lever arm to vary friction in movement. Material: steel, blued. Lever arm made of cast steel, blued. Handle of red, oil-resistant plastic.
Complete with tempered, galvanized clamping screw no. 6885. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
90902
90910
90928
91330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
Size

265.75 €

1 Available 5 Days 10-10,04

322.25 €

1 Available 5 Days 10-12,06

370.02 €

1 Available 5 Days 10-20,08

170.88 €

1 Available 5 Days 10[M6] M6x502,52

Loading...

  1. 1

Tech Support