Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
555065 |
555066 |
555067 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Clamp Force (Range)(N) (N) | F1 (kN) | F3 (kN) | F4 (kN) | Vn (dm3) | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
373.36 € | 1 | Available | 5 Days | 10 | 1200 | [M6] M6x35 | 1050 to 2259 | 1 | 0,70 | 1,0 | 0,26 | 2 | |
422.03 € | 1 | Available | 5 Days | 10 | 2500 | [M8] M8x45 | 2260 or More | 1 | 0,65 | 1,1 | 0,35 | 3 | |
538.37 € | 1 | Available | 5 Days | 10 | 3000 | [M8] M8x65 | 2260 or More | 2 | 1,50 | 2,2 | 0,80 | 4 |
Loading...
Attaching Method | Side Base | Category | Main Body | Tip Bolt Type | Bolt with Rubber |
---|---|---|---|---|---|
Tip Bolt Position Adjustment | Slide Adjustment |
Configure
Basic Attributes
Tightening Force(N)
Clamping screw
Clamp Force (Range)(N)(N)
F1(kN)
F3(kN)
F4(kN)
Vn(dm3)
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes