Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
92403 |
92411 |
92429 |
92437 |
92452 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | B | D1 | D2 | H | H1 | H2 | I | L | L1 | L2 | O | W | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.88 € | 1 | Available | 5 Days | 10 | 12 | 10 | 4,5 | 5,0 | 7,0 | 6 | 14 | 30 | 13 | 22 | 5,5 | 8 | 12/16 | |
55.54 € | 1 | Available | 5 Days | 10 | 16 | 14 | 5,5 | 5,5 | 10,5 | 8 | 20 | 40 | 18 | 30 | 8,5 | 12 | 20 | |
57.12 € | 1 | Available | 5 Days | 10 | 16 | 14 | 5,5 | 6,5 | 8,0 | 8 | 20 | 50 | 25 | 38 | 8,5 | 14 | 25 | |
67.69 € | 1 | Available | 5 Days | 10 | 19 | 14 | 7,0 | 9,0 | 11,0 | 10 | 25 | 60 | 30 | 45 | 8,5 | 16 | 32/40 | |
85.67 € | 1 | Available | 5 Days | 10 | 25 | 17 | 9,0 | 10,0 | 14,0 | 12 | 30 | 65 | 30 | 48 | 10,5 | 20 | 50/63 |
Loading...
Configure
Basic Attributes
B
D1
D2
H
H1
H2
I
L
L1
L2
O
W
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes