Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
91629
This page is 6829WSP Clamp arm, part number 91629.
You can find the detail information about specifications and dimensions on part number 91629.
Configure
Basic Attributes
Type
dia. D
dia. O
dia. W
E
F
G
H
I
J
L
M
N
Size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
91603 |
91678 |
91694 |
91751 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | dia. D | dia. O | dia. W | E | F | G | H | I | J | L | M | N | Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.83 € | 1 | Available | 5 Days | 10 | 6,4 | 12,5 | 20 | 23,25 | 65,0 | 46,5 | 12,0 | 25 | 25 | 105,0 | M10 | 10 | 50 | |
45.75 € | 1 | Available | 5 Days | 10 | 4,8 | 8,3 | 12 | 16,00 | 32,0 | 32,0 | 5,5 | 14 | 16 | 63,5 | M6 | 7 | 25 | |
48.06 € | 1 | Available | 5 Days | 10 | 5,7 | 10,5 | 16 | 20,70 | 45,0 | 41,3 | 9,0 | 18 | 22 | 80,0 | M8 | 10 | 32 | |
51.89 € | 1 | Available | 5 Days | 10 | 6,4 | 10,5 | 16 | 20,70 | 45,0 | 41,4 | 9,0 | 22 | 22 | 82,0 | M8 | 10 | 40 |