6834 Horizontal acting toggle clamp (93427)

6834 Horizontal acting toggle clamp 93427
  • Volume Discount

Product Details:

Manufacturer part number: 93427

Brand: AMF

Price: 33.85

Delivery time: 7 Days


Technical Data:

Tightening Force: 1200 N

Clamping screw: [M6] M6x35

Tightening Force (Range Selectable): 500 to 2279 N

F1: 1,0 kN

F2: 1,2 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

93427

Part Number
93427
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Tightening Force (Range Selectable)
(N)
F1
(kN)
F2
(kN)
Size

33.85 €

1 Available 7 Days 101200[M6] M6x35500 to 22791,01,22

Loading...

  1. 1

Basic information

Attaching Method Flange Base Tip Bolt Type Bolt with Rubber Tip Bolt Position Adjustment1 Weld-On

This page is 6834 Horizontal acting toggle clamp, part number 93427.
You can find the detail information about specifications and dimensions on part number 93427.

Variation of this product

Part Number
93435
93443
93450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Tightening Force (Range Selectable)
(N)
F1
(kN)
F2
(kN)
Size

43.06 €

1 Available 6 Days 102500[M8] M8x452280 to 29991,82,53

53.43 €

1 Available 6 Days 103000[M8] M8x653000 or More2,03,04

84.61 €

1 Available 7 Days 105000M12x803000 or More3,05,05

Tech Support