6841B Push-pull type toggle clamp, black

6841B Push-pull type toggle clamp, black
  • Volume Discount
Push-pull type toggle clamp, black With small angle base. Push- and pull-clamping.

(Equal operation of rod and lever). Long rod-guide with attaching thread and nut. Matte black surface. Stainless steel rivets. Lever-parts and rod of tempered steel. Bearings are pre-lubricated. Ergonomic, oil-resistant black handle with large grip surface and soft components. Lever can be set to any angle relative to base.
Complete with tempered, matte-black clamping screw no. 6880B. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
90548
91280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

61.88 €

1 Available 5 Days 10M4x201,01,01

62.95 €

1 Available 5 Days 10[M6] M6x252,02,02

Loading...

  1. 1

Tech Support