6845B Push-pull type toggle clamp, black

6845B Push-pull type toggle clamp, black
  • Volume Discount
Push-pull type toggle clamp, black Push clamp.
(Opposed operation of rod and lever). Version with long rod guide. Basic body of malleable cast iron, matt black surface. Lever parts and rod of tempered steel, matte-black galvanised. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, matte-black clamping screw no. 6880B-3. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99663

Part Number
99663
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

116.34 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Clamping screw M12x50 F1(kN) 4 Size 3

This page is 6845B Push-pull type toggle clamp, black, part number 99663.
You can find the detail information about specifications and dimensions on part number 99663.

Tech Support