6848H Hook type toggle clamp horizontal

6848H Hook type toggle clamp horizontal
  • Volume Discount
Hook type toggle clamp horizontal Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes.
Tempered hook. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 6848H Hook Type Toggle Clamp Horizontal

Product Information

Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes.
Tempered hook. Bearings are pre-lubricated. Ergonomic, oilresistant handle with large grip surface and soft components.
Supplied complete with counter catch.

Drawing

Dimensions

Order no.SizeB min.B max.CDD1E min.E max.FHH1H2KL1 min.L1 max.L5MNP
94698242.076135.2438.072111247.099.06.41251596919.5-23.538.026.0
94706353.5101196.5648.696141970.0135.58.01692169324.5-32.048.035.0
94714466.0130328.5859.0123192694.5171.59.520927311135.0-46.064.353.5

Technical Information

Order no.SizeF1Weight
 [kN][g]
9469821.6120
9470633.2330
9471447.0810
Also available in „STAINLESS STEEL“ version (no. 6848HNI).

Recommendations

Part Number
94698
94706
94714
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSF1
(kN)
Size

35.58 €

1 Available Same day

Stock

101,62

53.63 €

1 Available 6 Days 103,23

94.15 €

1 Available 6 Days 107,04

Loading...

  1. 1

Tech Support