6848HNI Hook type toggle clamp horizontal

6848HNI Hook type toggle clamp horizontal
  • Volume Discount
Hook type toggle clamp horizontal Stainless steel, polished. Rivets running in greased bushes.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.
Also suitable for use in the food industry. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 6848HNI Hook Type Toggle Clamp Horizontal

Product Information

Stainless steel, polished. Rivets running in greased bushes.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.
Also suitable for use in the food industry.

Drawing

Dimensions

Order no.SizeB min.B max.CDD1E min.E max.FHH1H2KL1 min.L1 max.L5MNP
95521242.076135.2438.072111247.0996.41251596919.5-23.538.026.0
95547353.5101196.5648.696141970.01378.01692179424.5-32.548.035.0
95562472.0127328.5865.0120192694.51689.521427011135.0-46.064.553.5

Technical Information

Order no.SizeF1Weight
 [kN][g]
9552121.6120
9554733.2330
9556247.0810

Recommendations

Part Number
95521
95547
95562
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSF1
(kN)
Size

66.11 €

1 Available Same day

Stock

101,62

88.85 €

1 Available 6 Days 103,23

193.56 €

1 Available 7 Days 107,04

Loading...

  1. 1

Tech Support