Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARM10F1-18G-P
Part Number
|
---|
ARM10F1-18G-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Usage Environment | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | In and Out Piping Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.29 € | 1 | 26 Days | Standard | [Provided] Relief | [Single-Action] Elbows Fitting | φ4 | [Single-Action] Elbows Fitting | φ4 | [With Pressure Switch] Having digital pressure switch(PNP output) | Pressure display | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | - | Front handle type | IN side: bottom / OUT side: bottom |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type | Adverse Current Function | Presence (Imbalance Type) |
This page is Regulator Single Unit Type, ARM10 Series, part number ARM10F1-18G-P.
You can find the detail information about specifications and dimensions on part number ARM10F1-18G-P.
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Control Side Connection Types
Pressure Gauge
Custom-made Specifications
Type
Usage Environment
Supply Side Connection Diameter
Control Side Connection Diameter
Accessory
Set Pressure
Pressure Unit
Handle Direction / Position
In and Out Piping Position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ARM10-06-2 |
ARM10-06-3 |
ARM10-06-4 |
ARM10F1-18G-Z |
ARM10F1-18GP |
ARM10F1-18GP-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Usage Environment | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | In and Out Piping Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.48 € | 1 | 26 Days | Standard | [Not Provided] Non-relief | [Single-Action] Straight Fitting | φ4 | [Single-Action] Straight Fitting | φ4 | [Not Provided] No Pressure Gauge | None | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | - | Standard type | - | ||
37.55 € | 1 | 26 Days | No oil correspondence | [Provided] Relief | [Single-Action] Straight Fitting | φ4 | [Single-Action] Straight Fitting | φ4 | [Not Provided] No Pressure Gauge | None | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | - | Standard type | - | ||
36.82 € | 1 | 26 Days | Standard | [Not Provided] Non-relief | [Single-Action] Straight Fitting | φ4 | [Single-Action] Straight Fitting | φ4 | [Not Provided] No Pressure Gauge | None | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | - | Standard type | - | ||
44.68 € | 1 | 26 Days | Standard | [Provided] Relief | [Single-Action] Elbows Fitting | φ4 | [Single-Action] Elbows Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | Pressure display | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | - | Front handle type | IN side: bottom / OUT side: bottom | ||
47.02 € | 1 | 26 Days | Standard | [Provided] Relief | [Single-Action] Elbows Fitting | φ4 | [Single-Action] Elbows Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | Panel nut + pressure display function | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | - | Front handle type | IN side: bottom / OUT side: bottom | ||
49.42 € | 1 | 26 Days | Standard | [Provided] Relief | [Single-Action] Elbows Fitting | φ4 | [Single-Action] Elbows Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | Panel nut + pressure display function | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | - | Front handle type | IN side: bottom / OUT side: bottom |