Regulator Single Unit Type, ARM10 Series (Part Numbers - CAD Download)

Regulator Single Unit Type, ARM10 Series
Regulator - Single Unit Type, ARM10 Series; available with a variety of one-touch fitting types and sizes.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARM10F1-08GP-5
ARM10F1-20GP-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Usage Environment Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position In and Out Piping Position

51.66 €

1 26 Days No oil correspondence[Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ6[With Pressure Gauge] With Pressure GaugePanel nut + pressure display function0.05 to 0.35 MPaNameplate and pressure gauge units: MPa-Front handle typeIN side: bottom / OUT side: bottom

54.85 €

1 26 Days No oil correspondence[Provided] Relief[Single-Action] Elbows Fittingφ6[Single-Action] Elbows Fittingφ6[With Pressure Gauge] With Pressure GaugePanel nut + pressure display function0.05 to 0.35 MPaNameplate and pressure gauge units: MPa-Front handle typeIN side: bottom / OUT side: bottom

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape One-Touch Coupling Type Adverse Current Function Presence (Imbalance Type)

Tech Support