Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARM11AA2-510-J
Part Number
|
---|
ARM11AA2-510-J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Regulator, Pressure Boosting Valve | Regulator Type | Usage Environment | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Set Pressure | Pressure Unit | Handle Direction / Position | Connected Number | Air Supply Block Type | Common Air Supply Block Mounting Position | In and Out Piping Position | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
234.47 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Straight Fitting | φ8 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 5 stations | Common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
Loading...
Applicable Fluid | Air | Shape | One-Touch Coupling Type | Adverse Current Function | Presence (Imbalance Type) |
---|
This page is Manifold Regulator, Common Supply Type, ARM11A Series, part number ARM11AA2-510-J.
You can find the detail information about specifications and dimensions on part number ARM11AA2-510-J.
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Control Side Connection Types
Pressure Gauge
Type
Regulator, Pressure Boosting Valve
Regulator Type
Usage Environment
Supply Side Connection Diameter
Control Side Connection Diameter
Set Pressure
Pressure Unit
Handle Direction / Position
Connected Number
Air Supply Block Type
Common Air Supply Block Mounting Position
In and Out Piping Position
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ARM11AA1-108 |
ARM11AA1-108-J |
ARM11AA1-108-M |
ARM11AA2-524-J |
ARM11AA2-524-K |
ARM11AA2-531-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Regulator, Pressure Boosting Valve | Regulator Type | Usage Environment | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Set Pressure | Pressure Unit | Handle Direction / Position | Connected Number | Air Supply Block Type | Common Air Supply Block Mounting Position | In and Out Piping Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.56 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Straight Fitting | φ6 | [Single-Action] Straight Fitting | φ6 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 1 station | Common supply block | Left side | IN side: bottom / OUT side: bottom | Manifold regulator | ||
71.97 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Straight Fitting | φ6 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 1 station | Common supply block | Left side | IN side: bottom / OUT side: bottom | Manifold regulator | ||
163.34 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Straight Fitting | φ6 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 1 station | 3-way valve common supply block + pressure switch block | Left side | IN side: bottom / OUT side: bottom | Manifold regulator | ||
243.89 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Elbows Fitting | φ10 | [Single-Action] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 5 stations | Common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator | ||
324.40 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Elbows Fitting | φ10 | [Single-Action] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 5 stations | Common supply block with pressure switch | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator | ||
242.31 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Straight Fitting | φ10 | [Single-Action] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 5 stations | Common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |