Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARM11AC2-610-J |
ARM11AC2-622-J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Regulator, Pressure Boosting Valve | Regulator Type | Usage Environment | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Set Pressure | Pressure Unit | Handle Direction / Position | Connected Number | Air Supply Block Type | Common Air Supply Block Mounting Position | In and Out Piping Position | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.03 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Straight Fitting | φ8 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: bottom | 6 stations | Common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator | ||
286.02 € | 1 | 26 Days | Regulator | Manifold shaped | Standard | [Provided] Relief | [Single-Action] Elbows Fitting | φ8 | [Single-Action] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: bottom | 6 stations | Common supply block | Left side | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
Loading...
Applicable Fluid | Air | Shape | One-Touch Coupling Type | Adverse Current Function | Presence (Imbalance Type) |
---|
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Control Side Connection Types
Pressure Gauge
Type
Regulator, Pressure Boosting Valve
Regulator Type
Usage Environment
Supply Side Connection Diameter
Control Side Connection Diameter
Set Pressure
Pressure Unit
Handle Direction / Position
Connected Number
Air Supply Block Type
Common Air Supply Block Mounting Position
In and Out Piping Position
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes