Manifold Regulator, Common Supply Type, ARM11A Series (Part Numbers - CAD Download)

Manifold Regulator, Common Supply Type, ARM11A Series
SMC Manifold Regulator, Common Supply Type, ARM11A Series.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Available with a variety of one-touch fitting types and sizes.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARM11AA4-212-KZ

Part Number
ARM11AA4-212-KZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Regulator, Pressure Boosting Valve Regulator Type Usage Environment Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Set Pressure Pressure Unit Handle Direction / Position Connected Number Air Supply Block Type Common Air Supply Block Mounting Position In and Out Piping Position Specifications

193.00 €

1 26 Days RegulatorManifold shapedStandard[Provided] Relief[Single-Action] Straight Fittingφ10[Single-Action] Straight Fittingφ6[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: psiHandle position: topDoubleCommon supply block with pressure switchLeft sideIN side fitting: Top / OUT side fitting: BottomManifold regulator

Loading...

  1. 1

Basic information

Applicable Fluid Air Shape One-Touch Coupling Type Adverse Current Function Presence (Imbalance Type)

This page is Manifold Regulator, Common Supply Type, ARM11A Series, part number ARM11AA4-212-KZ.
You can find the detail information about specifications and dimensions on part number ARM11AA4-212-KZ.

Variation of this product

Part Number
ARM11AA1-108
ARM11AA1-108-J
ARM11AA1-108-M
ARM11AA4-212-LZ
ARM11AA4-219-J
ARM11AA4-221-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Regulator, Pressure Boosting Valve Regulator Type Usage Environment Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Set Pressure Pressure Unit Handle Direction / Position Connected Number Air Supply Block Type Common Air Supply Block Mounting Position In and Out Piping Position Specifications

62.56 €

1 26 Days RegulatorManifold shapedStandard[Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ6[Not Provided] No Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaHandle position: top1 stationCommon supply blockLeft sideIN side: bottom / OUT side: bottomManifold regulator

71.97 €

1 26 Days RegulatorManifold shapedStandard[Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ6[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaHandle position: top1 stationCommon supply blockLeft sideIN side: bottom / OUT side: bottomManifold regulator

163.34 €

1 26 Days RegulatorManifold shapedStandard[Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ6[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaHandle position: top1 station3-way valve common supply block + pressure switch blockLeft sideIN side: bottom / OUT side: bottomManifold regulator

116.52 €

1 26 Days RegulatorManifold shapedStandard[Provided] Relief[Single-Action] Straight Fittingφ10[Single-Action] Straight Fittingφ6[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: psiHandle position: topDouble3-way valve common supply blockLeft sideIN side fitting: Top / OUT side fitting: BottomManifold regulator

117.29 €

1 26 Days RegulatorManifold shapedStandard[Provided] Relief[Single-Action] Elbows Fittingφ6[Single-Action] Elbows Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaHandle position: topDoubleCommon supply blockLeft sideIN side fitting: Top / OUT side fitting: BottomManifold regulator

121.27 €

1 26 Days RegulatorManifold shapedStandard[Provided] Relief[Single-Action] Elbows Fittingφ8[Single-Action] Elbows Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaHandle position: topDouble3-way valve common supply blockLeft sideIN side fitting: Top / OUT side fitting: BottomManifold regulator

Tech Support