ITV00**, Compact Electro-Pneumatic Regulator (Part Numbers - CAD Download)

ITV00**, Compact Electro-Pneumatic Regulator
ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use.
[Features]
· DIN rail mount design lets you easily add or remove stations.
· Compact (15 mm) and lightweight (100 g).
· 2 types of cable connectors are available: straight type and right-angle type.
· Built-in single-action fitting.
· With error indication LED.
· 2 types of brackets are available: flat brackets and L-shaped brackets.
· IP65 equivalent enclosure protection.
· Linearity: within ±1% (full span).

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ITV0010-3MN

Part Number
ITV0010-3MN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Regulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Usage Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Input Signal / Communication Signal Accessory Set Pressure Connected Number Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range

295.44 €

1 26 Days RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] AvailableNA[Single-Action] One-Touch (mm)φ6[Single-Action] One-Touch (mm)φ4[Not Provided] Not Provided[0 to 10 V DC] Voltage Source Type 0 to 10 V DCNone0.001 to 0.1 MPa-For manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCNo cable connector0.1 MPa

Loading...

  1. 1

This page is ITV00**, Compact Electro-Pneumatic Regulator, part number ITV0010-3MN.
You can find the detail information about specifications and dimensions on part number ITV0010-3MN.

Variation of this product

Part Number
ITV0010-0BL
ITV0010-0BN
ITV0010-0BS
ITV0010-3MS
ITV0010-3N
ITV0010-3S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Regulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Usage Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Input Signal / Communication Signal Accessory Set Pressure Connected Number Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range

318.18 €

1 4 Days RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] AvailableNA[Single-Action] One-Touch (mm)φ4[Single-Action] One-Touch (mm)φ4[Not Provided] Not Provided[DC 4-20mA] Current Type DC 4 to 20mA (Sync Type)Flat-type bracket0.001 to 0.1 MPa-For single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.1 MPa

297.74 €

1 26 Days RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] AvailableNA[Single-Action] One-Touch (mm)φ4[Single-Action] One-Touch (mm)φ4[Not Provided] Not Provided[DC 4-20mA] Current Type DC 4 to 20mA (Sync Type)Flat-type bracket0.001 to 0.1 MPa-For single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.1 MPa

318.18 €

1 26 Days RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] AvailableNA[Single-Action] One-Touch (mm)φ4[Single-Action] One-Touch (mm)φ4[Not Provided] Not Provided[DC 4-20mA] Current Type DC 4 to 20mA (Sync Type)Flat-type bracket0.001 to 0.1 MPa-For single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa

315.74 €

1 26 Days RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] AvailableNA[Single-Action] One-Touch (mm)φ6[Single-Action] One-Touch (mm)φ4[Not Provided] Not Provided[0 to 10 V DC] Voltage Source Type 0 to 10 V DCNone0.001 to 0.1 MPa-For manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCStraight type 3 m0.1 MPa

295.44 €

1 4 Days RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] AvailableNA[Single-Action] One-Touch (mm)φ4[Single-Action] One-Touch (mm)φ4[Not Provided] Not Provided[0 to 10 V DC] Voltage Source Type 0 to 10 V DCNone0.001 to 0.1 MPa-For single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.1 MPa

315.61 €

1 26 Days RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] AvailableNA[Single-Action] One-Touch (mm)φ4[Single-Action] One-Touch (mm)φ4[Not Provided] Not Provided[0 to 10 V DC] Voltage Source Type 0 to 10 V DCNone0.001 to 0.1 MPa-For single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa

Tech Support