Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ITV0051-2UBL
Part Number
|
---|
ITV0051-2UBL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Usage Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Input Signal / Communication Signal | Accessory | Set Pressure | Connected Number | Specifications | In Side Tube Size / Fitting Size | Out Side Tube Size / Fitting Size | Power Supply Voltage | Cable Connector Type | Pressure Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
318.18 € | 1 | 26 Days | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Available | NA | [Single-Action] One-Touch (inch) | φ5/32 | [Single-Action] One-Touch (inch) | φ5/32 | [Not Provided] Not Provided | [0 to 5 V DC] Voltage Source Type 0 to 5 V DC | Flat-type bracket | 0.001 to 0.9 MPa | - | For single unit | SUP: ø5/32 | OUT: ø5/32$EXH: ø5/32 | 12-15 V DC | Right-angle type 2 m | 0.9 MPa |
Loading...
This page is ITV00**, Compact Electro-Pneumatic Regulator, part number ITV0051-2UBL.
You can find the detail information about specifications and dimensions on part number ITV0051-2UBL.
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Control Side Connection Types
Pressure Gauge
Input Signal / Communication Signal
Connected Number
Type
Regulator, Pressure Boosting Valve
Regulator Type
Applicable Fluid
Shape
Usage Environment
Adverse Current Function
Supply Side Connection Diameter
Control Side Connection Diameter
Accessory
Set Pressure
Specifications
In Side Tube Size / Fitting Size
Out Side Tube Size / Fitting Size
Power Supply Voltage
Cable Connector Type
Pressure Range
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ITV0010-0BL |
ITV0010-0BN |
ITV0010-0BS |
ITV0051-2UCL |
ITV0051-3BL |
ITV0051-3BN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Usage Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Input Signal / Communication Signal | Accessory | Set Pressure | Connected Number | Specifications | In Side Tube Size / Fitting Size | Out Side Tube Size / Fitting Size | Power Supply Voltage | Cable Connector Type | Pressure Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
318.18 € | 1 | 4 Days | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Available | NA | [Single-Action] One-Touch (mm) | φ4 | [Single-Action] One-Touch (mm) | φ4 | [Not Provided] Not Provided | [DC 4-20mA] Current Type DC 4 to 20mA (Sync Type) | Flat-type bracket | 0.001 to 0.1 MPa | - | For single unit | SUP: ø4 | OUT: ø4$EXH: ø4 | 24 V DC | Right-angle type 2 m | 0.1 MPa | ||
297.74 € | 1 | 26 Days | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Available | NA | [Single-Action] One-Touch (mm) | φ4 | [Single-Action] One-Touch (mm) | φ4 | [Not Provided] Not Provided | [DC 4-20mA] Current Type DC 4 to 20mA (Sync Type) | Flat-type bracket | 0.001 to 0.1 MPa | - | For single unit | SUP: ø4 | OUT: ø4$EXH: ø4 | 24 V DC | No cable connector | 0.1 MPa | ||
318.18 € | 1 | 26 Days | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Available | NA | [Single-Action] One-Touch (mm) | φ4 | [Single-Action] One-Touch (mm) | φ4 | [Not Provided] Not Provided | [DC 4-20mA] Current Type DC 4 to 20mA (Sync Type) | Flat-type bracket | 0.001 to 0.1 MPa | - | For single unit | SUP: ø4 | OUT: ø4$EXH: ø4 | 24 V DC | Straight type 3 m | 0.1 MPa | ||
318.18 € | 1 | 26 Days | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Available | NA | [Single-Action] One-Touch (inch) | φ5/32 | [Single-Action] One-Touch (inch) | φ5/32 | [Not Provided] Not Provided | [0 to 5 V DC] Voltage Source Type 0 to 5 V DC | L-bracket | 0.001 to 0.9 MPa | - | For single unit | SUP: ø5/32 | OUT: ø5/32$EXH: ø5/32 | 12-15 V DC | Right-angle type 2 m | 0.9 MPa | ||
318.18 € | 1 | 26 Days | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Available | NA | [Single-Action] One-Touch (mm) | φ4 | [Single-Action] One-Touch (mm) | φ4 | [Not Provided] Not Provided | [0 to 10 V DC] Voltage Source Type 0 to 10 V DC | Flat-type bracket | 0.001 to 0.9 MPa | - | For single unit | SUP: ø4 | OUT: ø4$EXH: ø4 | 12-15 V DC | Right-angle type 2 m | 0.9 MPa | ||
297.85 € | 1 | 26 Days | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Available | NA | [Single-Action] One-Touch (mm) | φ4 | [Single-Action] One-Touch (mm) | φ4 | [Not Provided] Not Provided | [0 to 10 V DC] Voltage Source Type 0 to 10 V DC | Flat-type bracket | 0.001 to 0.9 MPa | - | For single unit | SUP: ø4 | OUT: ø4$EXH: ø4 | 12-15 V DC | No cable connector | 0.9 MPa |