Adjustable flat tension levers with threaded stud, Stainless Steel (125.5-32-M8-12-D)

Adjustable flat tension levers with threaded stud, Stainless Steel 125.5-32-M8-12-D
  • Volume Discount

Product Details:

Manufacturer part number: 125.5-32-M8-12-D

Brand: GANTER

Price: 35.94

Delivery time: 7 Days


Technical Data:

Thread length l1: 12 mm

Diameter d1: 32

Connection thread d2: M 8

Type: D, straight lever


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

125.5-32-M8-12-D

Part Number
125.5-32-M8-12-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length l1
(mm)
Diameter d1 Connection thread d2 Type

35.94 €

1 Available 7 Days 1232M 8D, straight lever

Loading...

  1. 1

This page is Adjustable flat tension levers with threaded stud, Stainless Steel, part number 125.5-32-M8-12-D.
You can find the detail information about specifications and dimensions on part number 125.5-32-M8-12-D.

Variation of this product

Part Number
125.5-32-M8-12-E
125.5-32-M8-16-D
125.5-32-M8-16-E
125.5-32-M8-20-D
125.5-32-M8-20-E
125.5-32-M8-25-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread length l1
(mm)
Diameter d1 Connection thread d2 Type

37.64 €

1 Available 7 Days 1232M 8E, angled lever

36.04 €

1 Available 7 Days 1632M 8D, straight lever

37.74 €

1 Available 7 Days 1632M 8E, angled lever

36.16 €

1 Available 7 Days 2032M 8D, straight lever

37.86 €

1 Available 7 Days 2032M 8E, angled lever

36.48 €

1 Available 7 Days 2532M 8D, straight lever

Tech Support