Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
300.4-78-M8-36-OS
Part Number
|
---|
300.4-78-M8-36-OS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | d3 | d4 | h1 | h3 | h4 | t | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.36 € | 1 | Available | 7 Days | 78 | 8 | 36 | OS, orange, textured finish | 25 | 21 | 39.5 | 58.5 | 4 | - | 0.140 |
Loading...
This page is Adjustable hand levers with increased clamping force, part number 300.4-78-M8-36-OS.
You can find the detail information about specifications and dimensions on part number 300.4-78-M8-36-OS.
Configure
Basic Attributes
t
Type
Lever / Handle length l1(mm)
Thread d1 (M)
Thread length l2
Colour
d3
d4
h1
h3
h4
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
300.4-108-M12-34-SW |
300.4-108-M12-34-SZ |
300.4-108-M12-50-OS |
300.4-78-M8-36-RS |
300.4-78-M8-36-SR |
300.4-78-M8-36-SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | d3 | d4 | h1 | h3 | h4 | t | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.76 € | 1 | Available | 5 Days | 108 | 12 | 34 | SW | - | - | - | - | - | - | - | |
41.76 € | 1 | Available | 5 Days | 108 | 12 | 34 | SZ | - | - | - | - | - | - | - | |
43.68 € | 1 | Available | 5 Days | 108 | 12 | 50 | OS | - | - | - | - | - | - | - | |
33.36 € | 1 | Available | 7 Days | 78 | 8 | 36 | RS, red, textured finish | 25 | 21 | 39.5 | 58.5 | 4 | - | 0.170 | |
33.36 € | 1 | Available | 7 Days | 78 | 8 | 36 | SR, silver, textured finish | 25 | 21 | 39.5 | 58.5 | 4 | - | 0.162 | |
33.36 € | 1 | Available |
Same day
Stock | 78 | 8 | 36 | SW | - | - | - | - | - | - | - |