Adjustable hand levers, Zinc die casting (Part Numbers - CAD Download)

Adjustable hand levers, Zinc die casting

Click on this image to zoom in.

Click on this image to zoom in.

  • Adjustable hand levers, Zinc die casting
  • Adjustable hand levers, Zinc die casting
  • Volume Discount
Adjustable hand levers GN 303 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be dis-engaged.
The push button is a design element that offers an easy disengagement. Its use is limited to applications where dismantling of the lever for installation is not required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
303-63-M6-40-SW-G
303-63-M6-40-SW-O
303-63-M6-40-SW-S
303-63-M6-50-SW-G
303-63-M6-50-SW-O
303-63-M6-50-SW-S
303-63-M6-63-SW-G
303-63-M6-63-SW-O
303-63-M6-63-SW-S
303-63-M6-SW-G
303-63-M6-SW-O
303-63-M6-SW-S
303-63-M8-12-SW-G
303-63-M8-12-SW-O
303-63-M8-12-SW-S
303-63-M8-16-SW-G
303-63-M8-16-SW-O
303-63-M8-16-SW-S
303-63-M8-20-SW-G
303-63-M8-20-SW-O
303-63-M8-20-SW-S
303-63-M8-25-SW-G
303-63-M8-25-SW-O
303-63-M8-25-SW-S
303-63-M8-32-SW-G
303-63-M8-32-SW-O
303-63-M8-32-SW-S
303-63-M8-40-SW-G
303-63-M8-40-SW-O
303-63-M8-40-SW-S
303-63-M8-50-SW-G
303-63-M8-50-SW-O
303-63-M8-50-SW-S
303-63-M8-63-SW-G
303-63-M8-63-SW-O
303-63-M8-63-SW-S
303-63-M8-SW-G
303-63-M8-SW-O
303-63-M8-SW-S
303-63-M10-20-SW-G
303-63-M10-20-SW-O
303-63-M10-20-SW-S
303-63-M10-25-SW-G
303-63-M10-25-SW-O
303-63-M10-25-SW-S
303-63-M10-32-SW-G
303-63-M10-32-SW-O
303-63-M10-32-SW-S
303-63-M10-40-SW-G
303-63-M10-40-SW-O
303-63-M10-40-SW-S
303-63-M10-50-SW-G
303-63-M10-50-SW-O
303-63-M10-50-SW-S
303-63-M10-63-SW-G
303-63-M10-63-SW-O
303-63-M10-63-SW-S
303-63-M10-80-SW-G
303-63-M10-80-SW-O
303-63-M10-80-SW-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Connection thread d1 Thread length l2 Coupling hole d2 Colour Push button colour

9.22 €

1 Available 4 Days 63M 640-G-

9.22 €

1 Available 4 Days 63M 640-O-

9.22 €

1 Available 4 Days 63M 640-S-

9.34 €

1 Available 4 Days 63M 650-G-

9.34 €

1 Available 4 Days 63M 650-O-

9.34 €

1 Available 4 Days 63M 650-S-

9.60 €

1 Available 4 Days 63M 663-G-

9.60 €

1 Available 4 Days 63M 663-O-

9.60 €

1 Available 4 Days 63M 663-S-

8.70 €

1 Available 4 Days 63M 6---G

8.70 €

1 Available 4 Days 63M 6---O

8.70 €

1 Available 4 Days 63M 6---S

8.82 €

1 Available 4 Days 63M 812-G-

8.82 €

1 Available 4 Days 63M 812-O-

8.82 €

1 Available 4 Days 63M 812-S-

8.86 €

1 Available 4 Days 63M 816-G-

8.86 €

1 Available 4 Days 63M 816-O-

8.86 €

1 Available 4 Days 63M 816-S-

8.94 €

1 Available 4 Days 63M 820-G-

8.94 €

1 Available 4 Days 63M 820-O-

8.94 €

1 Available 4 Days 63M 820-S-

9.00 €

1 Available 4 Days 63M 825-G-

9.00 €

1 Available 4 Days 63M 825-O-

9.00 €

1 Available 4 Days 63M 825-S-

9.06 €

1 Available 4 Days 63M 832-G-

9.06 €

1 Available 4 Days 63M 832-O-

9.06 €

1 Available 4 Days 63M 832-S-

9.22 €

1 Available 4 Days 63M 840-G-

9.22 €

1 Available 4 Days 63M 840-O-

9.22 €

1 Available 4 Days 63M 840-S-

9.34 €

1 Available 4 Days 63M 850-G-

9.34 €

1 Available 4 Days 63M 850-O-

9.34 €

1 Available 4 Days 63M 850-S-

9.60 €

1 Available 4 Days 63M 863-G-

9.60 €

1 Available 4 Days 63M 863-O-

9.60 €

1 Available 4 Days 63M 863-S-

8.70 €

1 Available 4 Days 63M 8---G

8.70 €

1 Available 4 Days 63M 8---O

8.70 €

1 Available 4 Days 63M 8---S

8.94 €

1 Available 4 Days 63M 1020-G-

8.94 €

1 Available 4 Days 63M 1020-O-

8.94 €

1 Available 4 Days 63M 1020-S-

9.00 €

1 Available 4 Days 63M 1025-G-

9.00 €

1 Available 4 Days 63M 1025-O-

9.00 €

1 Available 4 Days 63M 1025-S-

9.06 €

1 Available 4 Days 63M 1032-G-

9.06 €

1 Available 4 Days 63M 1032-O-

9.06 €

1 Available 4 Days 63M 1032-S-

9.22 €

1 Available 4 Days 63M 1040-G-

9.22 €

1 Available 4 Days 63M 1040-O-

9.22 €

1 Available 4 Days 63M 1040-S-

9.34 €

1 Available 4 Days 63M 1050-G-

9.34 €

1 Available 4 Days 63M 1050-O-

9.34 €

1 Available 4 Days 63M 1050-S-

9.60 €

1 Available 4 Days 63M 1063-G-

9.60 €

1 Available 4 Days 63M 1063-O-

9.60 €

1 Available 4 Days 63M 1063-S-

10.12 €

1 Available 4 Days 63M 1080-G-

10.12 €

1 Available 4 Days 63M 1080-O-

10.12 €

1 Available 4 Days 63M 1080-S-

Loading...

Basic information

Colour handle SW

Tech Support